Rollway Thrust Spherical Roller Bearing - 29244 EM
Part #:29244 EM
Catalog #:29244 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 220 mm | Overall Width (in): | 1.89 in |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Misalignment: | Yes |
| Version: | EM - increased load capacity with brass cage | Radial Clearance: | C0 |
| Number of Rows: | 1 | Cage Material: | Brass |
| Bore Type: | Straight | Dynamic Load Rating (kN): | 694 kN |
| Rolling Element: | Spherical Roller | Seal Type: | Unsealed |
| Static Load Rating (kN): | 2,974 kN | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 156,017 lb |
| Platform: | Spherical Thrust | Duplexing: | No |
| Speed [Max] Oil (RPM): | 1,200 rpm | Static Load Rating (lb): | 668,582 lb |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410073661 | Weight: | 21.69 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

