Rollway Thrust Spherical Roller Bearing - 29484 EM
Part #:29484 EM
Catalog #:29484 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (mm): | 185 mm | Bore Size (mm): | 420 mm |
| Outside Diameter (mm): | 730 mm |
Technical Specifications
| Static Load Rating (kN): | 27,200 kN | Version: | EM - increased load capacity with brass cage |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Material: | High Chromium Bearing Steel |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Dynamic Load Rating (kN): | 6,969 kN | Bore Type: | Straight |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 1,566,770 lb |
| Speed [Max] Oil (RPM): | 370 rpm | Duplexing: | No |
| Platform: | Spherical Thrust | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 6,115,100 lb | Sealed: | None |
General Specifications
| UPC: | 637410097360 | Weight: | 716.50 LB |
| Packaged Length: | 28.74 IN | Packaged Width: | 7.28 IN |
| Packaged Height: | 28.74 IN | Country of Origin: | China |

