Rollway Thrust Tapered Roller Bearing – Caged Roller - T-1120
Part #:T-1120
Catalog #:T-1120
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.375 in | Housing & Shaft Fillet (in): | 0.44 in |
| Bore Size (in): | 11 in | Outside Diameter (in): | 23.75 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Tapered Roller |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Platform: | Tapered Thrust Roller |
| Static Load Rating (lb): | 6,286,210 lb | Speed [Max] Grease (RPM): | 385 rpm |
| Dynamic Load Rating (lb): | 1,573,660 lb | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Housing to Clear Radius (in): | 0.44 in |
General Specifications
| UPC: | 637410034068 | Weight: | 490.00 LB |
| Packaged Length: | 24.50 IN | Packaged Width: | 24.50 IN |
| Packaged Height: | 7.20 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

