Rollway Thrust Tapered Roller Bearing – Caged Roller - T-411
Part #:T-411
Catalog #:T-411
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.813 in | Bore Size (in): | 4 in |
| Housing & Shaft Fillet (in): | 0.13 in | Outside Diameter (in): | 8.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Misalignment: | No |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Tapered Roller |
| Seal Type: | Unsealed | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 219,100 lb |
| Static Load Rating (lb): | 762,700 lb | Speed [Max] Grease (RPM): | 1,070 rpm |
| Platform: | Tapered Thrust Roller | Sealed: | None |
| Housing to Clear Radius (in): | 0.13 in |
General Specifications
| UPC: | 637410034136 | Weight: | 20.00 LB |
| HTC: | 8482.50.0000 | Country of Origin: | United States of America |

