Rollway Thrust Tapered Roller Bearing – Caged Roller - T-611 TAPER
Part #:T-611
Catalog #:T-611 TAPER
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 6 in |
| Housing & Shaft Fillet (in): | 0.25 in | Outside Diameter (in): | 12.5 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Misalignment: | No |
| Rolling Element: | Tapered Roller | Number of Rows: | 1 |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (lb): | 1,672,410 lb |
| Dynamic Load Rating (lb): | 455,125 lb | Duplexing: | No |
| Sealed: | None | Platform: | Tapered Thrust Roller |
| Speed [Max] Grease (RPM): | 725 rpm | Full Complement/Caged: | Caged |
| Housing to Clear Radius (in): | 0.25 in | Height (mm): | 69.85 mm |
| Height (in): | 2.75 in |
General Specifications
| UPC: | 637410034211 | Weight: | 66.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.20.0067 |
| Country of Origin: | Mexico |

