Rollway Thrust Tapered Roller Bearing – Caged Roller - T-661
Part #:T-661
Catalog #:T-661
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.75 in | Bore Size (in): | 6.6250 in |
| Housing & Shaft Fillet (in): | 0.25 in | Outside Diameter (in): | 12 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Rolling Element: | Tapered Roller |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Misalignment: | No |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 382,620 lb |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 1,323,000 lb |
| Speed [Max] Grease (RPM): | 720 rpm | Platform: | Tapered Thrust Roller |
| Sealed: | None | Duplexing: | No |
| Housing to Clear Radius (in): | 0.25 in |
General Specifications
| UPC: | 637410034228 | Weight: | 56.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

