Rollway Thrust Tapered Roller Bearing – Caged Roller - T-691
Part #:T-691
Catalog #:T-691
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.25 in | Housing & Shaft Fillet (in): | 0.25 in |
| Bore Size (in): | 6.8750 in | Outside Diameter (in): | 14.125 in |
Technical Specifications
| Material: | Case Carburized Bearing Grade Steel | Number of Rows: | 1 |
| Seal Type: | Unsealed | Misalignment: | No |
| Rolling Element: | Tapered Roller | Cage Material: | Brass |
| Bore Type: | Straight | Speed [Max] Grease (RPM): | 640 rpm |
| Dynamic Load Rating (lb): | 539,980 lb | Static Load Rating (lb): | 2,023,000 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Tapered Thrust Roller | Sealed: | None |
| Height (in): | 2.313 in | Housing to Clear Radius (in): | 0.25 in |
| Height (mm): | 58.75 mm |
General Specifications
| UPC: | 637410034235 | Weight: | 93.00 LB |
| Packaged Length: | 14.70 IN | Packaged Width: | 14.70 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.50.0000 |
| Country of Origin: | United States of America |

