Genteq HILO™ 400 CFM Refrigeration Fan Pack, 2400 RPM, 90-240 Volts, TEAO, IP66/67 - MD5471HL
Part #:MD5471HL
Catalog #:MD5471HL
KEY FEATURES
- Universal Voltage Sensing With One Connection
- Operating Range: 4-12W
- Fan Packs with One design that fits both 9.5” and 9.8” bolt circle
- 2400 RPM constant speed operation
- Covers upto 400 CFM air flow
- IP66 and IP67 Rating (water-tight,dust-tight and submersible)
- ATEX certified and Ignition-protected component suitable for HVACR Flammable Refrigerant Applications
- UL® Recognized Component
- Cross Reference: FBS12Y4AE4110, 5R027, 5R028, 5R037, 5SME58AAF1031, 5SME58AAF1005, EC5472FP, MD5471, MD5472, 5472, 05471, 05472
- Carton Includes: a.) HILO fan pack, b.) Right angle plug adapter (7.5” long), c.) Installation guide
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Motor Type: | Electronically Commutated | Speed: | 2,400 rpm |
| Number of Speeds: | 1 | Phase: | 1 |
| Ambient Temperature: | 60 °C | UL: | Yes |
| CSA: | N |
Technical Specifications
| Blower Outlet Shape: | Round | Motor Enclosure: | Totally Enclosed |
| Blower Outlet Flange: | Yes | Bearing Type: | Ball |
| Fan Size: | 200 | Fan Size: | 8 in |
| Air Flow: | 400 | Voltage Range: | 90-240 V |
| Current Range: | 0.45-0.22 A | Frequency: | 50-60 Hz |
| Impeller Type: | Axial | Number of Fan Blades: | 3 |
| Rotation Direction: | Clockwise Opposite Shaft End | Electrical Type: | Electronically Commutated Motor |
| Type of Protection: | Automatic | ODE Bearing Type: | Metal Shield Ball Bearing |
| Insulation Class: | B | IP Code: | IP66/IP67 |
| DE Bearing Type: | Sealed Ball Bearing | CE: | Y |
| Motor Output: | 12 W |
General Specifications
| UPC: | 818508029283 | Weight: | 3.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.00 IN | Country of Origin: | Mexico |

