Clutches and Brakes | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Clutches and Brakes
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
Clutches and Brakes

Edit

Regal Rexnord offers an extensive line of clutches, brakes, overrunning clutches, torque limiters, and limit switches for a wide range of industries and projects, from heavy duty applications like marine, renewables, or mining, to lighter duty markets such as for forklifts, agriculture, outdoor power equipment and beyond.

As a trusted partner in collaborative development, Regal Rexnord has deep product and application knowledge to work with your engineering teams and develop high quality, high performing solutions for your clutch and brake projects.




Products

Hydraulic-Pneumatic-Caliper-Brakes-Collage

Hydraulic & Pneumatic Caliper Brakes

Known for high reliability and precision in demanding conditions and heavy-duty industrial applications, our hydraulic and pneumatic caliper brakes are robust and versatile braking solutions that are designed, tested and produced in order to secure the uptime that your operation depends on.

View our Products:

  • Stromag
  • Svendborg Brakes
  • Twiflex 

Hydraulic-Pneumatic-Multi-Plate-Collage

Pneumatic & Hydraulic Clutches & Brakes

Our hydraulic and pneumatic multi-plate clutches and brakes are known for their durability, high heat dissipation, and ability to withstand heavy loads, making them robust and precise control solutions for a wide range of heavy industrial applications.

View our Products:

  • Stromag
  • Falk
  • Wichita Clutch
  • Warner Electric

Thruster-brakes

Thruster Brakes

Our thruster drum and thruster disc brakes are high-performing braking systems designed and engineered to provide safe and reliable stopping power for the most demanding industrial & heavy-duty applications.

View our Products:

  • Svendborg Brakes
  • Stromag

Sinter-Disc

Sinter Discs

Sinter discs are usable for a wide range of wet and dry running clutch, brake and gear applications. They withstand high thermal loads as well as high surface pressures. Different surface patterns and grooves according to customers' needs can be implemented.

View our Products:

  • Stromag

Electromagnetic-Clutches-Collage

Electromagnetic Clutches

Our electromagnetic clutches are engineered for precise and reliable power transmission control in a wide range of applications. Our product portfolio has a range of torque capacity from 2.5 lb-in (0.28 Nm) to 9,440 lb-ft (12,799 Nm) and diameters from 0.9 in (22.9 mm) to 27.5 in (698.5 mm). Available clutch types include parallel clutches, in-line clutch couplings, clutch modules, power-take-off (PTO) clutches, accessory drive clutches, wrap spring clutches, tooth clutches, and more.

View our Products:

  • Warner Electric
  • Stromag
  • Stearns
  • Formsprag Clutch

Electromagnetic-Brakes-Collage

Electromagnetic Brakes

Our electromagnetic brakes are advanced braking solutions, offering precise control and high reliability across various applications to slow or stop dynamically load inertia and to hold statically axis in stationary positions. With torque from 5 oz.in [35 mNm] to 30,000 lb-ft [45 kNm] and diameters from 0.500” [12.7mm] to 40” [1000mm], our global brands offer the broadest variety of spring-applied, permanent magnet, magnetic particle, safety, fractional HP, tensioning and steering brakes. With our seawater resistant brakes, we can also guarantee safe stopping in harsh environments.

View our Products:

  • Warner Electric
  • Stromag
  • Stearns
  • Formsprag Clutch

Clutch-Brake-Modules-Collage

Electromagnetic Clutch Brake Combinations

Electromagnetic clutch brake combinations provide all of the features of our clutches and brakes in readily configurable kits or convenient packaged modules. They provide precise and reliable start-stop control used in a wide variety of applications. 

View our Products:

  • Warner Electric
  • Stearns

Clutch-Couplings

Clutch Couplings

Our clutch couplings seamlessly integrate the functionality of a clutch with the alignment, torsional stiffness, and transmission capabilities of a coupling. Available in various designs, they are known for their versatility and efficiency and provide smooth operation, high torque capacity, and reduced wear.

View our Products:

  • Stromag
  • Formsprag Clutch
  • Wichita Clutch

overrunning-clutches-backstops-collage

Overrunning Clutches & Backstops

Our overrunning clutches and backstops are crafted for optimal performance, offering efficient, reliable operation in demanding environments to prevent reverse motion in applications that require overrun or applications where reverse motion could be hazardous or damaging.

View our Products:

  • Falk
  • Formsprag Clutch
  • Marland Clutch
  • Morse
  • Stieber Clutch

Torque-Limiter-Collage

Torque Limiters

Regal Rexnord offers a wide range of torque limiters to protect plants and machinery from damage due to overload and protect production by minimizing machine downtime in the event of a stoppage.

View our Products:

  • Autogard
  • Bibby Turboflex
  • Browning
  • Morse
  • Warner Electric

HPUs-Collage

Hydraulic Power Units

Our broad range of standard and specialized hydraulic power units are engineered to meet any requirement. In order to minimize downtime, our hydraulic power units are equipped with various indicators to immediately identify any failure and thereby prevent further equipment damage.

View our Products:

  • Svendborg Brakes
  • Stromag

Limit-Switch

Geared Cam Limit Switches

Our adjustable geared cam limit switches are engineered with robust gearing mechanisms, ensuring accurate and repeatable operation while providing critical position control to prevent over-travel and equipment damage.

View our Products:

  • Stromag

Solid State Motor Switches

Solid State Motor Switches

Solid state motor switches provide a reliable option for switching of the start circuit in single phase motors.

  • Stearns




Brands


Rexnord Logo
Bibby Turboflex Logo
Browning Logo
Falk Logo
Formsprag Clutch Logo
Marland Clutch logo
Morse Logo
Stearns Logo
Stieber logo
Stromag Brand Logo
Svendborg Brakes
Twiflex logo
Warner Electric
Wichita Clutch logo

Talk To Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.