System Plast 1400V Series Solid One Piece Machined Sprocket with 8 Teeth and a 23mm Round Idler Bore - 1400V-8R23M-RM
Part #:12332
Catalog #:1400V-8R23M-RM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 1400V |
| Pitch Diameter (mm): | 215.71 | Pitch Diameter (in): | 8.493 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive/Return (pre bore) | Outside Diameter (in): | 8.96062992125984 in |
| Outside Diameter (mm): | 227.6 mm | Hub Type: | C-Hub Both Sides |
| Number of Set Screws: | None | Chain Number: | 1400V |
| Number of Teeth: | 8 | Body Style: | Block |
| Bore Diameter (mm): | 23 mm | Bore Shape: | Round |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Non-Split Sprocket |
General Specifications
| UPC: | 787405093393 | Weight: | 2.00 LB |
| Packaged Length: | 8.96 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 8.96 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

