System Plast 1700 Series Solid One Piece Molded Sprocket with 10 Teeth and a 30mm Round Shaft-Ready Bore - 1700-10R30M-D
Part #:12800
Catalog #:1700-10R30M-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 1700 | Bore Type: | Shaft-Ready |
| Pitch Diameter (mm): | 161.8 | Pitch Diameter (in): | 6.37 |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Outside Diameter (in): | 6.5 in |
| Outside Diameter (mm): | 165.1 mm | Sprocket Construction: | Molded Non-Split Sprocket |
| Number of Teeth: | 10 | Body Style: | Block |
| Chain Number: | 1700 | Bore Diameter (mm): | 30 mm |
| Bore Shape: | Round | Number of Set Screws: | None |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 787405102057 | Weight: | 1.13 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

