System Plast 1700 Series Split Machined Sprocket with 10 Teeth and a 1-1/2in Round Idler Bore - 1700-10R1.5-RMS
Part #:32744
Catalog #:1700-10R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 1700 | Pitch Diameter (mm): | 161.8 |
| Bore Type: | Idler | Pitch Diameter (in): | 6.37 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Hub Type: | A-No Hub |
| Body Style: | Block | Bore Diameter (in): | 1-1/2 in |
| Number of Teeth: | 10 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Number of Set Screws: | None |
| Number of Keyways: | 0 | Chain Number: | 1700 |
General Specifications
| UPC: | 787405204119 | Weight: | 1.20 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

