System Plast 1700 Series Split Machined Sprocket with 10 Teeth and a 1in Round Idler Bore - 1700-10R1-RMS
Part #:32741
Catalog #:1700-10R1-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 161.8 |
| Pitch Diameter (in): | 6.37 | Sprocket Series: | 1700 |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Hub Type: | A-No Hub |
| Number of Teeth: | 10 | Bore Diameter (in): | 1 in |
| Number of Set Screws: | None | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 0 | Body Style: | Block |
| Chain Number: | 1700 | Bore Shape: | Round |
General Specifications
| UPC: | 787405204089 | Weight: | 1.20 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

