System Plast 1700 Series Split Machined Sprocket with 10 Teeth and a 25mm Round Shaft-Ready Bore - 1700-10R25M-DMS
Part #:12746
Catalog #:1700-10R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 161.8 | Sprocket Series: | 1700 |
| Pitch Diameter (in): | 6.37 | Bore Type: | Shaft-Ready |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Drive | Outside Diameter (mm): | 165.1 mm |
| Outside Diameter (in): | 6.5 in | Number of Teeth: | 10 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Chain Number: | 1700 | Body Style: | Block |
| Bore Diameter (mm): | 25 mm | Bore Shape: | Round |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166187743 | Weight: | 1.35 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

