System Plast 1700 Series Split Machined Sprocket with 13 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 1700-13R1.25-DMS-SS
Part #:32752
Catalog #:1700-13R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 208.93 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 8.226 | Sprocket Series: | 1700 |
| Product Group: | TableTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Drive Sprocket | Hub Type: | A-No Hub |
| Chain Number: | 1700 | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Bore Diameter (in): | 1-1/4 in |
| Number of Teeth: | 13 | Number of Keyways: | 1 |
| Bore Shape: | Round | Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166188214 | Weight: | 1.70 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 8.45 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

