System Plast 1700 Series Split Machined Sprocket with 13 Teeth and a 1-1/2in Round Idler Bore - 1700-13R1.5-RMS
Part #:32759
Catalog #:1700-13R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 1700 | Bore Type: | Idler |
| Pitch Diameter (in): | 8.226 | Pitch Diameter (mm): | 208.93 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Bore Diameter (in): | 1-1/2 in | Number of Keyways: | 0 |
| Number of Teeth: | 13 | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Chain Number: | 1700 | Body Style: | Block |
General Specifications
| UPC: | 787405204263 | Weight: | 1.63 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 8.45 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

