System Plast 1700 Series Split Machined Sprocket with 13 Teeth and a 1in Round Idler Bore - 1700-13R1-RMS
Part #:32756
Catalog #:1700-13R1-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 208.93 |
| Sprocket Series: | 1700 | Pitch Diameter (in): | 8.226 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Body Style: | Block | Chain Number: | 1700 |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Bore Diameter (in): | 1 in | Number of Teeth: | 13 |
General Specifications
| UPC: | 726166506964 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

