System Plast 1700 Series Split Machined Sprocket with 13 Teeth and a 35mm Round Shaft-Ready Bore - 1700-13R35M-DMS
Part #:12753
Catalog #:1700-13R35M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 8.226 |
| Pitch Diameter (mm): | 208.93 | Sprocket Series: | 1700 |
| Product Group: | TableTop® | Product Type: | Drive |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 215 mm |
| Outside Diameter (in): | 8.46456692913386 in | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Number of Keyways: | 1 |
| Bore Diameter (mm): | 35 mm | Number of Teeth: | 13 |
| Bore Shape: | Round | Chain Number: | 1700 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166187804 | Weight: | 1.68 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

