System Plast 1700 Series Split Machined Sprocket with 8 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 1700-8R1.5-DMS-SS
Part #:32734
Catalog #:1700-8R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 1700 | Pitch Diameter (in): | 5.144 |
| Pitch Diameter (mm): | 130.66 | Bore Type: | Shaft-Ready |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | TableTop® | Hub Type: | A-No Hub |
| Number of Keyways: | 1 | Chain Number: | 1700 |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/2 in |
| Number of Set Screws: | 1 Setscrew | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 8 | Body Style: | Block |
General Specifications
| UPC: | 726166188153 | Weight: | 0.60 LB |
| Packaged Length: | 5.37 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 5.37 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

