System Plast 1700 Series Split Machined Sprocket with 8 Teeth, a 1in Round Shaft-Ready Bore and Setscrew - 1700-8R1-DMS-SS
Part #:32731
Catalog #:1700-8R1-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 1700 | Bore Type: | Shaft-Ready |
| Pitch Diameter (in): | 5.144 | Pitch Diameter (mm): | 130.66 |
| Product Type: | Drive Sprocket | Product Group: | TableTop® |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Bore Diameter (in): | 1 in | Chain Number: | 1700 |
| Body Style: | Block | Number of Set Screws: | 1 Setscrew |
| Number of Teeth: | 8 | Number of Keyways: | 1 |
General Specifications
| UPC: | 726166188122 | Weight: | 0.68 LB |
| Packaged Length: | 5.37 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 5.37 IN |

