System Plast 1700 Series Split Machined Sprocket with 8 Teeth and a 1-1/4in Round Idler Bore - 1700-8R1.25-RMS
Part #:32737
Catalog #:1700-8R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 1700 |
| Pitch Diameter (mm): | 130.66 | Pitch Diameter (in): | 5.144 |
| Product Group: | TableTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Hub Type: | A-No Hub |
| Chain Number: | 1700 | Sprocket Construction: | Machined Split Sprocket |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Number of Teeth: | 8 | Body Style: | Block |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/4 in |
General Specifications
| UPC: | 787405204041 | Weight: | 0.64 LB |
| Packaged Length: | 5.37 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 5.37 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

