System Plast 1700 Series Split Machined Sprocket with 8 Teeth and a 1-7/16in Round Idler Bore - 1700-8R1.44-RMS
Part #:32738
Catalog #:1700-8R1.44-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.144 | Pitch Diameter (mm): | 130.66 |
| Sprocket Series: | 1700 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Group: | TableTop® |
| Product Type: | Idler Sprocket | Hub Type: | A-No Hub |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Bore Diameter (in): | 1-7/16 in | Chain Number: | 1700 |
| Number of Keyways: | 0 | Body Style: | Block |
| Number of Teeth: | 8 | Number of Set Screws: | None |
General Specifications
| UPC: | 787405204058 | Weight: | 0.61 LB |
| Packaged Length: | 5.37 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 5.37 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

