System Plast 2120 Series Solid One Piece Machined Sprocket with 16 Teeth and a 30mm Square Bore - 2120-16S30M-DM
Part #:125701V
Catalog #:2120-16S30M-DM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 2.53937007874016 in | Pitch Diameter (in): | 2.563 |
| Product Type: | Drive | Outside Diameter (mm): | 64.5 mm |
| Sprocket Series: | 2120 | Product Line: | Chain and Belt Sprockets |
| Pitch Diameter (mm): | 65.1 | Bore Type: | Shaft-Ready |
| Belt Pitch (in): | 0.5 in | Product Group: | MatTop® |
| Belt Pitch (mm): | 12.7 mm | Number of Teeth: | 16 |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Chain Number: | 2120 | Body Style: | Block |
| Sprocket Construction: | Machined Non-Split Sprocket | Bore Diameter (mm): | 30 mm |
| Bore Shape: | Square |
General Specifications
| UPC: | 726166180508 | Weight: | 1.68 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

