System Plast 2120 Series Split Machined Sprocket with 28 Teeth and a 40mm Square Bore - 2120-28S40M-DMS
Part #:125651V
Catalog #:2120-28S40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.466 | Outside Diameter (in): | 4.46062992125984 in |
| Pitch Diameter (mm): | 113.43 | Sprocket Series: | 2120 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Outside Diameter (mm): | 113.3 mm | Bore Type: | Shaft-Ready |
| Belt Pitch (mm): | 12.7 mm | Product Group: | MatTop® |
| Belt Pitch (in): | 0.5 in | Bore Shape: | Square |
| Number of Keyways: | 0 | Bore Diameter (mm): | 40 mm |
| Chain Number: | 2120 | Number of Set Screws: | None |
| Body Style: | Block | Number of Teeth: | 28 |
| Sprocket Construction: | Machined Split Sprocket |
General Specifications
| UPC: | 726166180379 | Weight: | 0.27 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Germany |

