System Plast 2120 Series Split Machined Sprocket with 36 Teeth and a 1-1/4in Round Idler Bore - 2120-36R1.25-RMS
Part #:125613RVS
Catalog #:2120-36R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (mm): | 145.72 |
| Pitch Diameter (in): | 5.737 | Sprocket Series: | 2120 |
| Product Type: | Idler Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | MatTop® | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 2120 | Body Style: | Block |
| Number of Keyways: | 0 | Number of Set Screws: | None |
| Number of Teeth: | 36 |
General Specifications
| UPC: | 726166540784 | Weight: | 1.50 LB |
| Packaged Length: | 6.50 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 6.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

