System Plast 2120 Series Split Machined Sprocket with 36 Teeth and a 30mm Round Shaft-Ready Bore - 2120-36R30M-DMS
Part #:125613V
Catalog #:2120-36R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Pitch Diameter (in): | 5.737 | Outside Diameter (in): | 5.7244094488189 in |
| Sprocket Series: | 2120 | Pitch Diameter (mm): | 145.72 |
| Bore Type: | Shaft-Ready | Outside Diameter (mm): | 145.4 mm |
| Belt Pitch (in): | 0.5 in | Belt Pitch (mm): | 12.7 mm |
| Product Group: | MatTop® | Body Style: | Block |
| Bore Diameter (mm): | 30 mm | Number of Keyways: | 1 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Number of Teeth: | 36 | Bore Shape: | Round |
| Chain Number: | 2120 |
General Specifications
| UPC: | 726166180119 | Weight: | 2.20 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

