System Plast 2120 Series Split Machined Sprocket with 36 Teeth and a 40mm Round Shaft-Ready Bore - 2120-36R40M-DMS
Part #:125615V
Catalog #:2120-36R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.737 | Pitch Diameter (mm): | 145.72 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Sprocket Series: | 2120 | Outside Diameter (mm): | 145.4 mm |
| Outside Diameter (in): | 5.7244094488189 in | Bore Type: | Shaft-Ready |
| Belt Pitch (mm): | 12.7 mm | Belt Pitch (in): | 0.5 in |
| Product Group: | MatTop® | Hub Type: | A-No Hub |
| Bore Shape: | Round | Chain Number: | 2120 |
| Number of Set Screws: | None | Number of Keyways: | 1 |
| Bore Diameter (mm): | 40 mm | Body Style: | Block |
| Sprocket Construction: | Machined Split Sprocket | Number of Teeth: | 36 |
General Specifications
| UPC: | 726166180270 | Weight: | 1.30 LB |
| Packaged Length: | 5.80 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.10 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

