System Plast 2120 Series Split Machined Sprocket with 38 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2120-38R1.5-DMS-SS
Part #:AA1211187
Catalog #:2120-38R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2120 | Pitch Diameter (in): | 6.055 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 153.79 |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive Sprocket | Body Style: | Block |
| Bore Diameter (in): | 1-1/2 in | Number of Set Screws: | 1 Setscrew |
| Number of Teeth: | 38 | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 2120 |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166561239 | Weight: | 1.08 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

