System Plast 2120 Series Split Machined Sprocket with 38 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2120-38R1.5-DPMS-SS
Part #:AA1211188
Catalog #:2120-38R1.5-DPMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 153.79 | Sprocket Series: | 2120 |
| Bore Type: | Shaft-Ready | Pitch Diameter (in): | 6.055 |
| Product Group: | MatTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Bore Diameter (in): | 1-1/2 in |
| Number of Set Screws: | 1 Setscrew | Chain Number: | 2120 |
| Number of Teeth: | 38 | Number of Keyways: | 1 |
| Body Style: | Block |
General Specifications
| UPC: | 726166561338 | Weight: | 1.08 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 6.06 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

