System Plast 2120 Series Split Machined Sprocket with 38 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2120-38R1.25-DMS-SS
Part #:125605VS
Catalog #:2120-38R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Pitch Diameter (in): | 6.055 | Sprocket Series: | 2120 |
| Pitch Diameter (mm): | 153.79 | Bore Type: | Shaft-Ready |
| Product Group: | MatTop® | Bore Diameter (in): | 1-1/4 in |
| Sprocket Construction: | Machined Split Sprocket | Body Style: | Block |
| Bore Shape: | Round | Number of Teeth: | 38 |
| Chain Number: | 2120 | Number of Set Screws: | 1 Setscrew |
| Number of Keyways: | 1 |
General Specifications
| UPC: | 726166507855 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

