System Plast 2120 Series Split Molded Sprocket with 28 Teeth and a 30mm Round Idler Bore - 2120-28R30M-RS
Part #:123010V
Catalog #:2120-28R30M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 113.43 | Pitch Diameter (in): | 4.466 |
| Sprocket Series: | 2120 | Bore Type: | Idler |
| Product Type: | Return | Product Line: | Chain and Belt Sprockets |
| Belt Pitch (in): | 0.5 in | Outside Diameter (in): | 4.46062992125984 in |
| Product Group: | MatTop® | Outside Diameter (mm): | 113.3 mm |
| Belt Pitch (mm): | 12.7 mm | Number of Set Screws: | None |
| Body Style: | Block | Chain Number: | 2120 |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Sprocket Construction: | Molded Split Sprocket | Number of Teeth: | 28 |
| Bore Diameter (mm): | 30 mm |
General Specifications
| UPC: | 726166178086 | Weight: | 0.27 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

