System Plast 2120 Series Split Molded Sprocket with 28 Teeth and a 30mm Round Shaft-Ready Bore - 2120-28R30M-DS
Part #:123000V
Catalog #:2120-28R30M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2120 | Pitch Diameter (in): | 4.466 |
| Pitch Diameter (mm): | 113.43 | Bore Type: | Shaft-Ready |
| Product Type: | Drive | Product Line: | Chain and Belt Sprockets |
| Belt Pitch (mm): | 12.7 mm | Belt Pitch (in): | 0.5 in |
| Outside Diameter (mm): | 113.3 mm | Product Group: | MatTop® |
| Outside Diameter (in): | 4.46062992125984 in | Bore Diameter (mm): | 30 mm |
| Bore Shape: | Round | Number of Set Screws: | None |
| Body Style: | Block | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 2120 |
| Number of Teeth: | 28 |
General Specifications
| UPC: | 726166181147 | Weight: | 0.98 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 5.45 IN |
| Packaged Height: | 3.15 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

