System Plast 2120 Series Split Molded Sprocket with 28 Teeth and a 40mm Round Shaft-Ready Bore - 2120-28S40M-DS
Part #:123009V
Catalog #:2120-28S40M-DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.46062992125984 in | Product Line: | Chain and Belt Sprockets |
| Sprocket Series: | 2120 | Pitch Diameter (mm): | 113.43 |
| Pitch Diameter (in): | 4.466 | Product Type: | Drive |
| Bore Type: | Shaft-Ready | Outside Diameter (mm): | 113.3 mm |
| Belt Pitch (mm): | 12.7 mm | Belt Pitch (in): | 0.5 in |
| Product Group: | MatTop® | Hub Type: | C-Hub Both Sides |
| Bore Diameter (mm): | 40 mm | Sprocket Construction: | Molded Split Sprocket |
| Bore Shape: | Square | Chain Number: | 2120 |
| Number of Teeth: | 28 | Number of Set Screws: | None |
| Body Style: | Block | Number of Keyways: | 0 |
General Specifications
| UPC: | 726166178062 | Weight: | 0.97 LB |
| Packaged Length: | 6.95 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.35 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

