System Plast 2120 Series Split Molded Sprocket with 36 Teeth and a 40mm Round Idler Bore - 2120-36R40M-RS
Part #:123205V
Catalog #:2120-36R40M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | Chain and Belt Sprockets | Pitch Diameter (mm): | 145.72 |
| Outside Diameter (in): | 5.7244094488189 in | Pitch Diameter (in): | 5.737 |
| Product Type: | Return | Outside Diameter (mm): | 145.4 mm |
| Bore Type: | Idler | Sprocket Series: | 2120 |
| Belt Pitch (mm): | 12.7 mm | Product Group: | MatTop® |
| Belt Pitch (in): | 0.5 in | Number of Keyways: | 0 |
| Bore Diameter (mm): | 40 mm | Sprocket Construction: | Molded Split Sprocket |
| Chain Number: | 2120 | Bore Shape: | Round |
| Number of Teeth: | 36 | Body Style: | Block |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166178147 | Weight: | 1.10 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

