System Plast 2121 Series Split Molded Sprocket with 28 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2121-28R1.25-DS-SS
Part #:123000VS
Catalog #:2121-28R1.25-DS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 4.466 | Pitch Diameter (mm): | 113.43 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 2121 |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Drive Sprocket | Body Style: | Block |
| Bore Diameter (in): | 1-1/4 in | Bore Shape: | Round |
| Number of Teeth: | 28 | Number of Keyways: | 1 |
| Sprocket Construction: | Molded Split Sprocket | Chain Number: | 2121 |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166536336 | Weight: | 1.50 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 2.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

