System Plast 2190 Series Split Machined Sprocket with 25 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2190-25R1.5-DMS-SS
Part #:125314S
Catalog #:2190-25R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2190 | Pitch Diameter (in): | 5.984 |
| Bore Type: | Shaft-Ready | Pitch Diameter (mm): | 151.99 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | MatTop® | Hub Type: | A-No Hub |
| Number of Teeth: | 25 | Bore Diameter (in): | 1-1/2 in |
| Body Style: | Block | Number of Keyways: | 1 |
| Bore Shape: | Round | Chain Number: | 2190 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166171506 | Weight: | 0.72 LB |
| Packaged Length: | 5.97 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 5.97 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

