System Plast 2190 Series Split Machined Sprocket with 25 Teeth and a 1-1/2in Square Bore - 2190-25S1.5-DMS
Part #:125343S
Catalog #:2190-25S1.5-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Sprocket Series: | 2190 | Pitch Diameter (mm): | 151.99 |
| Bore Type: | Shaft-Ready | Product Group: | MatTop® |
| Belt Pitch (in): | 0.75 in | Product Type: | Drive |
| Pitch Diameter (in): | 5.984 | Outside Diameter (in): | 5.97 in |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 151.6 mm |
| Belt Pitch (mm): | 19.1 mm | Number of Keyways: | 0 |
| Body Style: | Block | Number of Teeth: | 25 |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 2190 |
| Number of Set Screws: | None | Bore Shape: | Square |
| Bore Diameter (in): | 1-1/2 in |
General Specifications
| UPC: | 726166171766 | Weight: | 0.72 LB |
| Packaged Length: | 5.97 IN | Packaged Width: | 5.97 IN |
| Packaged Height: | 0.71 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

