System Plast 2190 Series Split Machined Sprocket with 25 Teeth and a 1-1/4in Round Idler Bore - 2190-25R1.25-RMS
Part #:125329RS
Catalog #:2190-25R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Sprocket Series: | 2190 |
| Pitch Diameter (in): | 5.984 | Pitch Diameter (mm): | 151.99 |
| Product Group: | MatTop® | Product Line: | Chain and Belt Sprockets |
| Product Type: | Idler Sprocket | Hub Type: | A-No Hub |
| Number of Teeth: | 25 | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Number of Keyways: | 0 |
| Bore Diameter (in): | 1-1/4 in | Body Style: | Block |
| Chain Number: | 2190 | Number of Set Screws: | None |
General Specifications
| UPC: | 726166172282 | Weight: | 0.72 LB |
| Packaged Length: | 5.97 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 5.97 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

