System Plast 2190 Series Split Machined Sprocket with 28 Teeth, a 1-1/4in Round Shaft-Ready Bore and Setscrew - 2190-28R1.25-DMS-SS
Part #:AA1207259
Catalog #:2190-28R1.25-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 2190 |
| Pitch Diameter (mm): | 170.14 | Pitch Diameter (in): | 6.699 |
| Product Type: | Drive Sprocket | Product Line: | Chain and Belt Sprockets |
| Product Group: | MatTop® | Number of Keyways: | 1 |
| Number of Teeth: | 28 | Bore Diameter (in): | 1-1/4 in |
| Chain Number: | 2190 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round | Body Style: | Block |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166543358 | Weight: | 0.80 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

