System Plast 2190 Series Split Machined Sprocket with 28 Teeth and a 1-1/4in Round Idler Bore - 2190-28R1.25-RMS
Part #:AA1207260
Catalog #:2190-28R1.25-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.699 | Pitch Diameter (mm): | 170.14 |
| Bore Type: | Idler | Sprocket Series: | 2190 |
| Product Line: | Chain and Belt Sprockets | Product Group: | MatTop® |
| Product Type: | Idler Sprocket | Body Style: | Block |
| Bore Diameter (in): | 1-1/4 in | Number of Keyways: | 0 |
| Sprocket Construction: | Machined Split Sprocket | Chain Number: | 2190 |
| Number of Set Screws: | None | Number of Teeth: | 28 |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166543365 | Weight: | 0.80 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

