System Plast 2250 Series Split Machined Sprocket with 12 Teeth and a 1-1/2in Square Bore with Setscrew - 2250-12S1.5-DMS-SS
Part #:AA1200286
Catalog #:2250-12S1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Shaft-Ready | Sprocket Series: | 2250 |
| Pitch Diameter (mm): | 98.14 | Pitch Diameter (in): | 3.864 |
| Product Type: | Drive Sprocket | Product Group: | MatTop® |
| Product Line: | Chain and Belt Sprockets | Body Style: | Block |
| Number of Keyways: | 0 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Square | Chain Number: | 2250 |
| Number of Teeth: | 12 | Bore Diameter (in): | 1-1/2 in |
| Number of Set Screws: | 1 Setscrew |
General Specifications
| UPC: | 726166511166 | Weight: | 0.26 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

