System Plast 2250 Series Split Machined Sprocket with 16 Teeth and a 1-1/2in Round Idler Bore - 2250-16R1.5-RMS
Part #:AA1211718
Catalog #:2250-16R1.5-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 130.2 | Pitch Diameter (in): | 5.126 |
| Bore Type: | Idler | Sprocket Series: | 2250 |
| Product Group: | MatTop® | Product Type: | Idler Sprocket |
| Product Line: | Chain and Belt Sprockets | Number of Set Screws: | None |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Round |
| Number of Teeth: | 16 | Number of Keyways: | 0 |
| Body Style: | Block | Sprocket Construction: | Machined Split Sprocket |
| Chain Number: | 2250 |
General Specifications
| UPC: | 726166582708 | Weight: | 0.70 LB |
| Packaged Length: | 5.87 IN | Packaged Width: | 5.87 IN |
| Packaged Height: | 1.73 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

