System Plast 2250 Series Split Machined Sprocket with 16 Teeth and a 25mm Round Shaft-Ready Bore - 2250-16R25M-DMS
Part #:125004F
Catalog #:2250-16R25M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.126 | Product Type: | Drive |
| Pitch Diameter (mm): | 130.2 | Product Line: | Chain and Belt Sprockets |
| Outside Diameter (in): | 5.11811023622047 in | Outside Diameter (mm): | 130 mm |
| Sprocket Series: | 2250 | Bore Type: | Shaft-Ready |
| Belt Pitch (in): | 1 in | Product Group: | MatTop® |
| Belt Pitch (mm): | 25.4 mm | Sprocket Construction: | Machined Split Sprocket |
| Number of Teeth: | 16 | Number of Set Screws: | None |
| Bore Shape: | Round | Number of Keyways: | 1 |
| Bore Diameter (mm): | 25 mm | Body Style: | Block |
| Chain Number: | 2250 |
General Specifications
| UPC: | 726166177232 | Weight: | 0.51 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

