System Plast 2250 Series Split Machined Sprocket with 16 Teeth and a 30mm Round Shaft-Ready Bore - 2250-16R30M-DMS
Part #:125005F
Catalog #:2250-16R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 130.2 | Pitch Diameter (in): | 5.126 |
| Sprocket Series: | 2250 | Outside Diameter (in): | 5.11811023622047 in |
| Product Line: | Chain and Belt Sprockets | Outside Diameter (mm): | 130 mm |
| Bore Type: | Shaft-Ready | Product Type: | Drive |
| Belt Pitch (in): | 1 in | Belt Pitch (mm): | 25.4 mm |
| Product Group: | MatTop® | Number of Teeth: | 16 |
| Number of Set Screws: | None | Bore Diameter (mm): | 30 mm |
| Sprocket Construction: | Machined Split Sprocket | Bore Shape: | Round |
| Number of Keyways: | 1 | Body Style: | Block |
| Chain Number: | 2250 |
General Specifications
| UPC: | 726166177331 | Weight: | 0.51 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

