System Plast 2250 Series Split Machined Sprocket with 18 Teeth and a 30mm Round Shaft-Ready Bore - 2250-18R30M-DMS
Part #:125009F
Catalog #:2250-18R30M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (mm): | 146 mm | Pitch Diameter (mm): | 146.27 |
| Outside Diameter (in): | 5.74803149606299 in | Pitch Diameter (in): | 5.759 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive |
| Sprocket Series: | 2250 | Bore Type: | Shaft-Ready |
| Belt Pitch (in): | 1 in | Product Group: | MatTop® |
| Belt Pitch (mm): | 25.4 mm | Body Style: | Block |
| Number of Keyways: | 1 | Chain Number: | 2250 |
| Sprocket Construction: | Machined Split Sprocket | Bore Diameter (mm): | 30 mm |
| Number of Teeth: | 18 | Bore Shape: | Round |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166177355 | Weight: | 0.66 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

