System Plast 2250 Series Split Machined Sprocket with 18 Teeth and a 40mm Round Idler Bore - 2250-18R40M-RMS
Part #:125011RF
Catalog #:2250-18R40M-RMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Type: | Idler | Pitch Diameter (in): | 5.759 |
| Outside Diameter (in): | 5.74803149606299 in | Outside Diameter (mm): | 146 mm |
| Pitch Diameter (mm): | 146.27 | Product Type: | Return |
| Product Line: | Chain and Belt Sprockets | Sprocket Series: | 2250 |
| Belt Pitch (in): | 1 in | Product Group: | MatTop® |
| Belt Pitch (mm): | 25.4 mm | Bore Diameter (mm): | 40 mm |
| Bore Shape: | Round | Sprocket Construction: | Machined Split Sprocket |
| Body Style: | Block | Chain Number: | 2250 |
| Number of Teeth: | 18 | Number of Keyways: | 0 |
| Number of Set Screws: | None |
General Specifications
| UPC: | 726166178338 | Weight: | 1.68 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

