System Plast 2250 Series Split Machined Sprocket with 18 Teeth and a 40mm Round Shaft-Ready Bore - 2250-18R40M-DMS
Part #:125011F
Catalog #:2250-18R40M-DMS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Drive | Pitch Diameter (in): | 5.759 |
| Bore Type: | Shaft-Ready | Product Line: | Chain and Belt Sprockets |
| Sprocket Series: | 2250 | Pitch Diameter (mm): | 146.27 |
| Outside Diameter (mm): | 146 mm | Outside Diameter (in): | 5.74803149606299 in |
| Product Group: | MatTop® | Belt Pitch (mm): | 25.4 mm |
| Belt Pitch (in): | 1 in | Number of Teeth: | 18 |
| Body Style: | Block | Number of Keyways: | 1 |
| Bore Diameter (mm): | 40 mm | Bore Shape: | Round |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | None |
| Chain Number: | 2250 |
General Specifications
| UPC: | 726166177553 | Weight: | 0.93 LB |
| Packaged Length: | 5.65 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Mexico |

