System Plast 2250 Series Split Machined Sprocket with 20 Teeth and a 1-1/2in Square Bore with Setscrew - 2250-20S1.5-DMS-SS
Part #:AA1200257
Catalog #:2250-20S1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (mm): | 162.37 | Bore Type: | Shaft-Ready |
| Sprocket Series: | 2250 | Pitch Diameter (in): | 6.392 |
| Product Group: | MatTop® | Product Type: | Drive Sprocket |
| Product Line: | Chain and Belt Sprockets | Chain Number: | 2250 |
| Sprocket Construction: | Machined Split Sprocket | Number of Set Screws: | 1 Setscrew |
| Bore Diameter (in): | 1-1/2 in | Bore Shape: | Square |
| Body Style: | Block | Number of Teeth: | 20 |
| Number of Keyways: | 0 |
General Specifications
| UPC: | 726166509347 | Weight: | 0.40 LB |
| Packaged Length: | 7.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

