System Plast 2250 Series Split Molded Sprocket with 20 Teeth and a 30mm Round Idler Bore - 2250-20R30M-RS
Part #:123053
Catalog #:2250-20R30M-RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 6.392 | Pitch Diameter (mm): | 162.37 |
| Sprocket Series: | 2250 | Bore Type: | Idler |
| Product Line: | Chain and Belt Sprockets | Product Type: | Return |
| Outside Diameter (mm): | 162 mm | Belt Pitch (mm): | 25.4 mm |
| Product Group: | MatTop® | Outside Diameter (in): | 6.37795275590551 in |
| Belt Pitch (in): | 1 in | Body Style: | Block |
| Bore Shape: | Round | Number of Keyways: | 0 |
| Bore Diameter (mm): | 30 mm | Number of Set Screws: | None |
| Chain Number: | 2250 | Number of Teeth: | 20 |
| Sprocket Construction: | Molded Split Sprocket |
General Specifications
| UPC: | 726166179076 | Weight: | 0.73 LB |
| HTC: | 8483.90.1050 | Country of Origin: | Mexico |

