System Plast 2251 Series Split Machined Sprocket with 12 Teeth, a 1-1/2in Round Shaft-Ready Bore and Setscrew - 2251-12R1.5-DMS-SS
Part #:125273S
Catalog #:2251-12R1.5-DMS-SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 3.864 | Pitch Diameter (mm): | 98.14 |
| Bore Type: | Shaft-Ready | Sprocket Series: | 2251 |
| Product Line: | Chain and Belt Sprockets | Product Type: | Drive Sprocket |
| Product Group: | MatTop® | Bore Diameter (in): | 1-1/2 in |
| Number of Teeth: | 12 | Number of Keyways: | 1 |
| Number of Set Screws: | 1 Setscrew | Body Style: | Block |
| Chain Number: | 2251 | Sprocket Construction: | Machined Split Sprocket |
| Bore Shape: | Round |
General Specifications
| UPC: | 726166545413 | Weight: | 0.78 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 3.65 IN |
| Packaged Height: | 1.95 IN | HTC: | 8483.90.1050 |
| Country of Origin: | Germany |

